Danfoss Dynamic Valve™ provides as simple solution to optimize two-pipe heating systems. It overcomes typical heating complaints as uneven heat distribution, noise and energy inefficiency. The animation shows what is special about this thermostatic radiator valve, how it works and what the benefits are.
Danfoss Dynamic Valve is a superior 100% pressure independent radiator control valve. Benchmarking to other valves in the market, the valve secures a constant flow in both full and partial load. Optimal hydronic balancing that optimizes energy efficiency and comfort for the end users.
This animation explains in a simple way the most occurring issues, the main cause of them and the solution to solve it. Most heating system complaints occur because they are not hydronically balanced.
Most people who work in an office environment, buy computer products, or have a computer at home have had the “fun” experience of dealing with technical support. It’s not always the easiest, or most pleasant, experience but hopefully this article will help you make the best of the situation the next time you call.