BFP 52

BFP 52E sizes 3 and 5 oil pumps are designed for small/medium-sized 2-stage domestic oil burners up to 42 l/h. Special models designed for LE and LES systems. Features: Light oil and kerosene, 1 or 2-pipe operation, 2-stage, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off and easy cartridge filter that only takes 45 sec to replace.

Our most popular product codes

Number of pipes
Filter grade [µm]
Pressure [bar] [Max]
Coil voltage [V] AC
Supply voltage [V] [Max]
Temperature of medium [°C] [Max]
Pressure [bar] [Min]
Factory pressure setting stage 2 [Bar]
Filter area [cm²]
Oil type
Shaft diameter [mm]
Grade of enclosure
Viscosity [cSt] [Max]
Capacity range [l/h] [Max]
Pressure stage 2 [bar] [Max]
Application type
Coil consumption [W]
Speed [rpm] [Max]
Capacity group
Storage temperature [°C] [Min]
Filter type
Factory pressure setting [bar]
Speed [rpm] [Min]
Viscosity [cSt] [Min]
Capacity range [l/h] [Min]
Serie
Supply voltage [V] [Min]
Temperature of medium [°C] [Min]
Ambient temperature [°C] [Min]
Current type
Storage temperature [°C] [Max]
Flats/key on the shaft
Coil Current
Pressure kerosene [bar] [Max]
Supply peak voltage [V] [Min]
Oil pump speed [op/min]
Suction Line Vacuum [bar] [Max]
Application area
1 or 2 stage
Packing format
Closing function
Power consumption [W]
Pressure feed line [bar] [Max]
Number of stages
Comments
Actuator type
Ambient temperature [°C] [Max]
Starting torque [Nm] [Max]
Rotation
Supply peak voltage [V] [Max]
NO type
Capacity [l/h]
Nozzle/pressure outlet
Definition point [l/h]
BFP 52E L3L, SERVICE 071N3201
2
200
25.00 bar
220 - 230
230 V
70 °C
7.00 bar
13 bar
11 cm2
Kerosene/Light oil
8 mm
IP40
12.0cSt
24 L/h
25 bar
Domestic
9 W
3,450 rpm
0-24
-20 °C
Cartridge
10.0 bar
2,400 rpm
1.3cSt
0 L/h
BFP
220 V
0 °C
-20 °C
AC
70 °C
1 flat
AC
12 bar
207 V
3,450 cpm
0.4 bar
Domestic
2
Multi pack
Cut-off
42.0 W
2 bar
2
Rotation and nozzle/pressure o
NC+NO
70 °C
10 N-cm
L
253 V
New
24.00 L/h
L
2800 min-1, 10 bar, 4.3 cSt
BFP 52E L5L, SERVICE 071N3202
2
200
25.00 bar
220 - 230
230 V
70 °C
7.00 bar
13 bar
11 cm2
Kerosene/Light oil
8 mm
IP40
12.0cSt
49 L/h
25 bar
Domestic
9 W
3,450 rpm
25-49
-20 °C
Cartridge
10.0 bar
1,400 rpm
1.3cSt
25 L/h
BFP
220 V
0 °C
-20 °C
AC
70 °C
1 flat
AC
12 bar
207 V
3,450 cpm
0.4 bar
Domestic
2
Multi pack
Cut-off
75.0 W
2 bar
2
Rotation and nozzle/pressure o
NC+NO
70 °C
12 N-cm
L
253 V
New
42.00 L/h
L
2800 min-1, 10 bar, 4.3 cSt
BFP 52E R3L, SERVICE 071N3203
2
200
25.00 bar
220 - 230
230 V
70 °C
7.00 bar
13 bar
11 cm2
Kerosene/Light oil
8 mm
IP40
12.0cSt
24 L/h
25 bar
Domestic
9 W
3,450 rpm
0-24
-20 °C
Cartridge
10.0 bar
2,400 rpm
1.3cSt
0 L/h
BFP
220 V
0 °C
-20 °C
AC
70 °C
1 flat
AC
12 bar
207 V
3,450 cpm
0.4 bar
Domestic
2
Multi pack
Cut-off
45.0 W
2 bar
2
Rotation and nozzle/pressure o
NC+NO
70 °C
10 N-cm
R
253 V
New
24.00 L/h
L
2800 min-1, 10 bar, 4.3 cSt
BFP 52E R5L, SERVICE 071N3204
2
200
25.00 bar
220 - 230
230 V
70 °C
7.00 bar
13 bar
11 cm2
Kerosene/Light oil
8 mm
IP40
12.0cSt
49 L/h
25 bar
Domestic
9 W
3,450 rpm
25-49
-20 °C
Cartridge
10.0 bar
1,400 rpm
1.3cSt
25 L/h
BFP
220 V
0 °C
-20 °C
AC
70 °C
1 flat
AC
12 bar
207 V
3,450 cpm
0.4 bar
Domestic
2
Multi pack
Cut-off
75.0 W
2 bar
2
Rotation and nozzle/pressure o
NC+NO
70 °C
12 N-cm
R
253 V
New
42.00 L/h
L
2800 min-1, 10 bar, 4.3 cSt