BFP 41

BFP 41 sizes 3 and 5 oil pumps are designed for small/medium-sized domestic oil burners up to 42 l/h. Special models designed for LE and LES systems. Features: Light oil and kerosene, 1 or 2-pipe operation, 1-stage, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off (BFP 41) and easy cartridge filter that only takes 45 sec to replace.

Our most popular product codes

Definition point [l/h]
Oil pump speed [op/min]
Serie
Storage temperature [°C] [Max]
Supply peak voltage [V] [Min]
Capacity [l/h]
Filter grade [µm]
Viscosity [cSt] [Min]
Ambient temperature [°C] [Max]
Storage temperature [°C] [Min]
Temperature of medium [°C] [Min]
Actuator type
Coil consumption [W]
Pressure [bar] [Max]
Grade of enclosure
Speed [rpm] [Min]
Factory pressure setting [bar]
Starting torque [Nm] [Max]
Number of stages
Speed [rpm] [Max]
Pressure feed line [bar] [Max]
Nozzle/pressure outlet
Capacity range [l/h] [Max]
Temperature of medium [°C] [Max]
Supply voltage [V] [Max]
Coil voltage [V] AC
Filter area [cm²]
Viscosity [cSt] [Max]
Oil type
Filter type
Supply peak voltage [V] [Max]
Supply voltage [V] [Min]
Pressure kerosene [bar] [Max]
Packing format
Pressure [bar] [Min]
Coil Current
Current type
Flats/key on the shaft
Comments
Rotation
Capacity range [l/h] [Min]
Capacity group
Power consumption [W]
Suction Line Vacuum [bar] [Max]
Closing function
Ambient temperature [°C] [Min]
Shaft diameter [mm]
Application type
BFP 41 L3L, SERVICE 071N8213
2800 min-1, 10 bar, 4.3 cSt
3,450 cpm
BFP
70 °C
207 V
24.00 L/h
200
1.3cSt
70 °C
-20 °C
0 °C
NC
9 W
20.00 bar
IP40
2,400 rpm
10.0 bar
10 N-cm
1
3,450 rpm
2 bar
L
24 L/h
70 °C
230 V
220 - 240
11 cm2
12.0cSt
Kerosene/Light oil
Cartridge
253 V
220 V
12 bar
Multi pack
7.00 bar
AC
AC
1 flat
Rotation and nozzle/pressure o
L
0 L/h
0-24
42.0 W
0.4 bar
Cut-off
-20 °C
8 mm
Domestic