BFP 20/21

BFP 20/21 sizes 3 and 5 oil pumps are designed for small/medium-sized domestic oil burners up to 42 l/h. Special models designed for LE and LES systems. Features: Light oil and kerosene, 1 or 2-pipe operation, 1-stage, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off (BFP 21) and easy cartridge filter that only takes 45 sec to replace.

Our most popular product codes

Capacity group
Grade of enclosure
Supply voltage [V] [Min]
Temperature of medium [°C] [Max]
Comments
Application type
Definition point [l/h]
Suction Line Vacuum [bar] [Max]
Application area
Ambient temperature [°C] [Max]
Oil pump speed [op/min]
Starting torque [Nm] [Max]
Filter grade [µm]
1 or 2 stage
Filter type
Speed [rpm] [Max]
Flats/key on the shaft
Number of pipes
Temperature of medium [°C] [Min]
Coil voltage [V] AC
Supply voltage [V] [Max]
Serie
Closing function
Speed [rpm] [Min]
Pressure [bar] [Max]
Supply peak voltage [V] [Min]
Number of stages
Coil Current
Pressure kerosene [bar] [Max]
Ambient temperature [°C] [Min]
Coil consumption [W]
Viscosity [cSt] [Min]
Current type
Actuator type
Capacity [l/h]
Pressure [bar] [Min]
Viscosity [cSt] [Max]
Supply peak voltage [V] [Max]
Pressure feed line [bar] [Max]
Factory pressure setting [bar]
Rotation
Capacity range [l/h] [Min]
Packing format
Nozzle/pressure outlet
Storage temperature [°C] [Max]
Power consumption [W]
Oil type
Shaft diameter [mm]
Capacity range [l/h] [Max]
Filter area [cm²]
Storage temperature [°C] [Min]
BFP 20L3 L+R, SERVICE 071N7168
0-24
IP40
 
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
Domestic
70 °C
3,450 cpm
10 N-cm
200
1
Cartridge
3,450 rpm
1 flat
2
0 °C
 
 
BFP
NONE
2,400 rpm
20.00 bar
 
1
 
12 bar
-20 °C
 
1.3cSt
 
BFP 20
24.00 L/h
7.00 bar
12.0cSt
 
2 bar
10.0 bar
L
0 L/h
Multi pack
L + R
70 °C
42.0 W
Kerosene/Light oil
8 mm
24 L/h
11 cm2
-20 °C
BFP 20R3 L+R, SERVICE 071N7169
0-24
IP40
 
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
Domestic
70 °C
3,450 cpm
10 N-cm
200
1
Cartridge
3,450 rpm
1 flat
2
0 °C
 
 
BFP
NONE
2,400 rpm
20.00 bar
 
1
 
12 bar
-20 °C
 
1.3cSt
 
BFP 20
24.00 L/h
7.00 bar
12.0cSt
 
2 bar
10.0 bar
R
0 L/h
Multi pack
L + R
70 °C
42.0 W
Kerosene/Light oil
8 mm
24 L/h
11 cm2
-20 °C
BFP 21L3 L+R, SERVICE 071N7156
0-24
IP40
220 V
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
 
70 °C
3,450 cpm
10 N-cm
200
 
Cartridge
3,450 rpm
1 flat
 
0 °C
220 - 230
230 V
BFP
Cut-off
2,400 rpm
20.00 bar
207 V
1
AC
12 bar
-20 °C
9 W
1.3cSt
AC
NC
24.00 L/h
7.00 bar
12.0cSt
253 V
2 bar
10.0 bar
L
0 L/h
Multi pack
L + R
70 °C
42.0 W
Kerosene/Light oil
8 mm
24 L/h
11 cm2
-20 °C
BFP 21R3 L+R, SERVICE 071N7157
0-24
IP40
220 V
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
 
70 °C
3,450 cpm
10 N-cm
200
 
Cartridge
3,450 rpm
1 flat
 
0 °C
220 - 230
230 V
BFP
Cut-off
2,400 rpm
20.00 bar
207 V
1
AC
12 bar
-20 °C
9 W
1.3cSt
AC
NC
24.00 L/h
7.00 bar
12.0cSt
253 V
2 bar
10.0 bar
R
0 L/h
Multi pack
L + R
70 °C
42.0 W
Kerosene/Light oil
8 mm
24 L/h
11 cm2
-20 °C
BFP 21L5 L+R, SERVICE 071N7172
25-49
IP40
220 V
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
Domestic
70 °C
3,450 cpm
12 N-cm
200
1
Cartridge
3,450 rpm
1 flat
2
0 °C
220 - 230
230 V
BFP
Cut-off
1,400 rpm
20.00 bar
207 V
1
AC
12 bar
-20 °C
9 W
1.3cSt
AC
NC
42.00 L/h
7.00 bar
12.0cSt
253 V
2 bar
10.0 bar
L
25 L/h
Multi pack
L + R
70 °C
70.0 W
Kerosene/Light oil
8 mm
49 L/h
11 cm2
-20 °C
BFP 21R5 L+R, SERVICE 071N7173
25-49
IP40
220 V
70 °C
Rotation and nozzle/pressure o
Domestic
2800 min-1, 10 bar, 4.3 cSt
0.4 bar
Domestic
70 °C
3,450 cpm
12 N-cm
200
1
Cartridge
3,450 rpm
1 flat
2
0 °C
220 - 230
230 V
BFP
Cut-off
1,400 rpm
20.00 bar
207 V
1
AC
12 bar
-20 °C
9 W
1.3cSt
AC
NC
42.00 L/h
7.00 bar
12.0cSt
253 V
2 bar
10.0 bar
R
25 L/h
Multi pack
L + R
70 °C
70.0 W
Kerosene/Light oil
8 mm
49 L/h
11 cm2
-20 °C