BFA 00/01

BFA 00/01 sizes are designed for small/medium-sized domestic oil burners.

Our most popular product codes

Shaft diameter [mm]
Viscosity [cSt] [Min]
Capacity group
Viscosity [cSt] [Max]
Definition point [l/h]
Storage temperature [°C] [Min]
Temperature of medium [°C] [Min]
Grade of enclosure
Suction Line Vacuum [bar] [Max]
Supply peak voltage [V] [Max]
Oil pump speed [op/min]
1 or 2 stage
Coil voltage [V] AC
Number of pipes
Pressure kerosene [bar] [Max]
Application type
Pressure feed line [bar] [Max]
Rotation
Capacity range [l/h] [Min]
Oil type
Number of stages
Power consumption [W]
Comments
Storage temperature [°C] [Max]
Supply voltage [V] [Min]
Supply peak voltage [V] [Min]
Ambient temperature [°C] [Min]
Pressure [bar] [Max]
Starting torque [Nm] [Max]
Flats/key on the shaft
Closing function
Pressure [bar] [Min]
Speed [rpm] [Min]
Serie
Coil Current
Capacity [l/h]
Factory pressure setting [bar]
Nozzle/pressure outlet
Current type
Speed [rpm] [Max]
Filter area [cm²]
Coil consumption [W]
Filter grade [µm]
Capacity range [l/h] [Max]
Supply voltage [V] [Max]
Application area
Packing format
Temperature of medium [°C] [Max]
Ambient temperature [°C] [Max]
BFA 01 L3L 071N1221
8 mm
1.3cSt
0-24
12.0cSt
2800 min-1, 10 bar, 4.3 cSt
-20 °C
0 °C
IP40
0.4 bar
253 V
3,450 cpm
1
220 - 240
2
12 bar
Commercial
2 bar
L
0 L/h
Kerosene/Light oil
1
42.0 W
Rotation and nozzle/pressure o
70 °C
220 V
207 V
-20 °C
15.00 bar
10 N-cm
1 flat
Cut-off
7.00 bar
2,400 rpm
BFA
AC
24.00 L/h
10.0 bar
L
AC
3,450 rpm
70 mm2
9 W
150
24 L/h
240 V
Commercial
Industrial pack
70 °C
70 °C
BFA 01 R3R 071N1224
8 mm
1.3cSt
0-24
12.0cSt
2800 min-1, 10 bar, 4.3 cSt
-20 °C
0 °C
IP40
0.4 bar
253 V
3,450 cpm
1
220 - 240
1
12 bar
Commercial
2 bar
R
0 L/h
Kerosene/Light oil
1
42.0 W
Rotation and nozzle/pressure o
70 °C
220 V
207 V
-20 °C
15.00 bar
10 N-cm
1 flat
Cut-off
7.00 bar
2,400 rpm
BFA
AC
24.00 L/h
13.5 bar
R
AC
3,450 rpm
70 mm2
9 W
150
24 L/h
240 V
Commercial
Industrial pack
70 °C
70 °C