BFPM

The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor, designed for use with small domestic oil burners. features: One control for all BFPM motor pumps, automatic recognition of connected BFPM motor pump, built-in diagnostics, programmable for specific applications, PWM signal, suitable for connection to electronic compound, modulating speed control, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off and easy cartridge filter that only takes 45 sec to place

Our most popular product codes

Supply voltage [V] [Max]
Supply peak voltage [V] [Max]
Supply peak voltage [V] [Min]
Ambient temperature [°C] [Min]
Application type
Storage temperature [°C] [Min]
Application area
Remarks
Supply voltage [V] [Min]
Storage temperature [°C] [Max]
Comments
Supply voltage [V]
Ambient temperature [°C] [Max]
Packing format
Serie
Temperature of medium [°C] [Min]
Nozzle/pressure outlet
Current type
Pressure kerosene [bar] [Max]
Viscosity [cSt] [Min]
Viscosity [cSt] [Max]
Oil type
Grade of enclosure
Shaft diameter [mm]
Filter area [cm²]
Flats/key on the shaft
Capacity range [l/h] [Min]
Filter grade [µm]
Actuator type
Coil consumption [W]
Factory pressure setting [bar]
Starting torque [Nm] [Max]
1 or 2 stage
Temperature of medium [°C] [Max]
Coil voltage [V] AC
Suction Line Vacuum [bar] [Max]
Capacity group
Closing function
Power consumption [W]
Definition point [l/h]
Rotation
Pressure [bar] [Min]
Coil Current
Number of pipes
Oil pump speed [op/min]
Filter type
Speed [rpm] [Min]
Pressure [bar] [Max]
Capacity range [l/h] [Max]
Speed [rpm] [Max]
Pressure feed line [bar] [Max]
Capacity [l/h]
Number of stages
BFPM61 L3 LE-S 071N4106
240 V
253 V
207 V
-20 °C
Domestic
-20 °C
Domestic
To be operated with BFPM contr
220 V
70 °C
Rotation and nozzle/pressure o
 
70 °C
Multi pack
BFPM
0 °C
L
AC
12 bar
1.3cSt
12.0cSt
Kerosene/Light oil
IP40
8 mm
11 cm2
1 flat
0 L/h
200
NC
9 W
32.0 bar
120 N-cm
1 stage modulating
70 °C
220 - 240
0.4 bar
0-24
Cut-off
40.0 W
2800 min-1, 10 bar, 4.3 cSt
L
5.00 bar
AC
2
3,450 cpm
Cartridge
400 rpm
28.00 bar
24 L/h
3,450 rpm
2 bar
24.00 L/h
 
BFPM21 L3L 071N4110
240 V
253 V
207 V
-20 °C
Domestic
-20 °C
Domestic
To be operated with BFPM contr
220 V
70 °C
Rotation and nozzle/pressure o
 
70 °C
Multi pack
BFPM
0 °C
L
AC
12 bar
1.3cSt
12.0cSt
Kerosene/Light oil
IP40
8 mm
11 cm2
1 flat
0 L/h
200
NC
9 W
32.0 bar
120 N-cm
1
70 °C
220 - 240
0.4 bar
0-24
Cut-off
42.0 W
2800 min-1, 10 bar, 4.3 cSt
L
5.00 bar
AC
2
3,450 cpm
Cartridge
400 rpm
28.00 bar
24 L/h
3,450 rpm
2 bar
24.00 L/h
1
COMPLETE CONTROL FOR BFPM 071N4053
230 V
253 V
207 V
0 °C
Domestic
-20 °C
Domestic
Controller for BFPM motor pump
230 V
60 °C
BFPM
230 V
60 °C
Industrial pack
BFPM
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

Relevant accessories