BFP 10/11

BFP 10/11 sizes 3, 5 and 6 oil pumps are designed for small/medium-sized domestic oil burners up to 60 l/h. Features: Light oil and kerosene, 1 or 2-pipe operation, 1-stage, built-in diaphragm pressure regulator the ensures self-cleaning mechanism, solenoid safety valve cut-off (BFP 11)and ring filter.

Our most popular product codes

Coil voltage [V] AC
Current type
Temperature of medium [°C] [Min]
Supply peak voltage [V] [Min]
Comments
Filter area [cm²]
Definition point [l/h]
Pressure feed line [bar] [Max]
Capacity range [l/h] [Min]
Speed [rpm] [Min]
Nozzle/pressure outlet
Oil type
Pressure [bar] [Min]
Filter type
Supply peak voltage [V] [Max]
Starting torque [Nm] [Max]
Ambient temperature [°C] [Max]
Filter grade [µm]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Grade of enclosure
Capacity group
Actuator type
Oil pump speed [op/min]
Viscosity [cSt] [Min]
Shaft diameter [mm]
Rotation
Coil Current
Capacity [l/h]
Temperature of medium [°C] [Max]
Speed [rpm] [Max]
Capacity range [l/h] [Max]
Supply voltage [V] [Min]
Application area
Ambient temperature [°C] [Min]
Number of stages
Flats/key on the shaft
1 or 2 stage
Coil consumption [W]
Closing function
Application type
Suction Line Vacuum [bar] [Max]
Supply voltage [V] [Max]
Packing format
Serie
Viscosity [cSt] [Max]
Factory pressure setting [bar]
Pressure [bar] [Max]
Number of pipes
Power consumption [W]
Pressure kerosene [bar] [Max]
BFP 11L3L, SERVICE 071N7141
220 - 230
AC
0 °C
207 V
Rotation and nozzle/pressure o
13 cm2
2800 min-1, 10 bar, 4.3 cSt
2 bar
0 L/h
2,400 rpm
L
Kerosene/Light oil
7.00 bar
Ring
253 V
10 N-cm
70 °C
200
70 °C
-20 °C
IP40
0-24
NC
3,450 cpm
1.3cSt
8 mm
L
AC
24.00 L/h
70 °C
3,450 rpm
24 L/h
220 V
Domestic
-20 °C
1
1 flat
1
9 W
Cut-off
Domestic
0.4 bar
230 V
Multi pack
BFP
12.0cSt
10.0 bar
15.00 bar
1
42.0 W
12 bar
BFP 11R3R, SERVICE 071N7155
220 - 230
AC
0 °C
207 V
Rotation and nozzle/pressure o
13 cm2
2800 min-1, 10 bar, 4.3 cSt
2 bar
0 L/h
2,400 rpm
R
Kerosene/Light oil
7.00 bar
Ring
253 V
10 N-cm
70 °C
200
70 °C
-20 °C
IP40
0-24
NC
3,450 cpm
1.3cSt
8 mm
R
AC
24.00 L/h
70 °C
3,450 rpm
24 L/h
220 V
Domestic
-20 °C
1
1 flat
1
9 W
Cut-off
Domestic
0.4 bar
230 V
Multi pack
BFP
12.0cSt
10.0 bar
15.00 bar
1
42.0 W
12 bar
BFP 10 R3R SERVICE 071N7253
 
 
0 °C
 
Rotation and nozzle/pressure o
13 cm2
2800 min-1, 10 bar, 4.3 cSt
2 bar
0 L/h
2,400 rpm
R
Kerosene/Light oil
7.00 bar
Ring
 
10 N-cm
70 °C
200
70 °C
-20 °C
 
0-24
 
3,450 cpm
1.3cSt
8 mm
R
 
24.00 L/h
70 °C
3,450 rpm
24 L/h
 
 
-20 °C
1
1 flat
 
 
NONE
Domestic
0.4 bar
 
Multi pack
BFP
12.0cSt
10.0 bar
15.00 bar
 
42.0 W
12 bar
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

Relevant accessories