Burner components

Monday, May 17, 2021

Overview Burner Portfolio

Oil pumps and filters

Danfoss manufacture oil pumps for domestic and commercial applications. The Diamond series offers the most powerful service pumps, equipped with diamond-like carbon technology.

Click here for comparison of oil pumps

Oil nozzles

Danfoss offers a complete range of brass and steel oil nozzles for all common burner systems as well as special nozzles for various applications, media and emission ranges.

Click here for comparison of oil nozzles

Ignition units

The ignition units of the EBI 4 series comply with the RoHS and WEEE directives and meet the EMC standard according to EN 55014-1 and -2.

Click here for comparison of ignition units

OBC Control boxes and photocells

Danfoss OBC oil firing Control boxes are used to control and monitor 1- or 2-stage burners with or without oil preheaters.

Click here for comparison of oil firing machines

Oil preheaters

For optimally preheated oil and constant conditions in the oil nozzle, Danfoss recommends the FPHB and FPHE oil preheaters with PTC heater.

Click here for comparison of oil preheaters

Want to keep up to date?

Danfoss regularly offers its own webinars on modern combustion technology and the development of the oil heating market or together with partners. Dates can be found in our webinar calendar.

The world of Danfoss nozzles and the Installer App

What makes Danfoss oil nozzles special and how are they used? Learn about the useful features of the Danfoss Installer App and how it can help you with your work.

Danfoss BFP21 Diamond Service Pump and the Installer App

Solve problems in the toughest conditions with the most durable service pump ever, equipped with diamond-like carbon technology. Learn about the useful features of the Danfoss Installer App and how it can help you with your work.

 

Software tools and apps

Burner Component Conversion Tool

Replace burner components with Danfoss - find your spare part in seconds.

Click here for the conversion tool

Installer App

In the installer app you will find the oil burner tool, a flashing code reader for automatic firing machines for error analysis and possible troubleshooting- as well as the above-called conversion tool and support videos.

Download from the App Store
Download from Google Play

Oil burner nozzle calculator

Use the oil nozzle calculator to calculate the throughput, efficiency and size of Danfoss oil nozzles. The calculations are based on both standard heat oil and kerosene using the tabs in the bottom left hand corner.

Download calculator (xls)

 

Don't miss the latest news

Do you want to be the first to know about trends, trainings, and products? Then you are just a click away from it. Find out how we help you to make your everyday life easier.

Keep me up to date