RA2000

The RA2000 series is a comprehensive programme of robust radiator thermostats which cover all central and district heating systems. RA 2000 thermostats are gas filled with a reaction time of impressive 10 min - the fastest in the world for mechanical radiator thermostats. The snap-lock installation is easy to operate and requires no use of tools.

Our most popular product codes

Capillary tube length [m] [Max]
Colour
Connection type to sensor
Connection type to valve
Frost protection
Sensor design
Sensor media
Sensor setting temperature [°C] [Max]
Sensor setting temperature [°C] [Min]
Sensor type
Sensor version
Shut-off function
Temperature limitation
RA2916 FF max 7-23 Celcius, Allen Screw 013G2916
2.0 m
White RAL 9016
Clampring with Allen screw
RA
Yes
RA 2000
Gas
22 °C
5 °C
Remote sensor
RA 2916
No
Yes