RAS-D2

Available in white/chrome or all chrome the elegant RAS-D² radiator thermostats are ideal for designer radiators or towel rails. The valve bodies are reversible and bi-directional and include a flow-selectable feature to ensure trouble free installation without any risk of water hammer.

Our most popular product codes

Colour
Connection type to valve
Design
Packaging type
RLV type
Sensor design
Sensor media
Sensor setting temperature [°C] [Max]
Sensor setting temperature [°C] [Min]
Sensor type
Valve size
Valve type
RAS-D2 Radiator pack, A, 10/15 mm (Cr) 013G6016
Chrome
RA
Angle
BOX
RLV-D
RAS-D2
Liquid
28 °C
8 °C
Built-in sensor
10/15 mm
Bidir
RAS-D2 Radiator pack, A, 10/15 mm(Wh/Cr) 013G6017
White/chrome
RA
Angle
BOX
RLV-D
RAS-D2
Liquid
28 °C
8 °C
Built-in sensor
10/15 mm
Bidir