RAS-C2

The RAS-C² sensor is packaged together with the innovative flow selectable RA-FS bi-directional valve body which can be mounted either vertically or horizontally in flow or return. If water hammer is experienced a patented flow selection device within the valve can be turned to reverse the water direction inside the valve without the need to drain down the system. A quick and easy solution to an
otherwise expensive problem.

Our most popular product codes

Colour
Connection type to valve
Design
Packaging type
RLV type
Sensor design
Sensor media
Sensor setting temperature [°C] [Max]
Sensor setting temperature [°C] [Min]
Sensor type
Valve size
Valve type
RAS-C2 Radiator pack, A, 15 mm (Ni) 013G6005
White RAL 9010
RA
Angle
BOX
RLV-D
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
15 mm
Bidir
RAS-C2 Radiator pack, A, 10 mm (Ni) 013G6006
White RAL 9010
RA
Angle
BOX
RLV-D
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
10 mm
Bidir
RAS-C2 Radiator pack, A, 8 mm (Ni) 013G6008
White RAL 9010
RA
Angle
BOX
RLV-D
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
8 mm
Bidir