RAS-B2

Combining a radiator thermostat and an automatic hydronic balancing valve in a single product enables you to significantly increase the efficiency of your clients’ heating systems regardless of whether the system is operating at full load (Winter) or partial load (Spring/Autumn).

You will find RAS-B2 simple to work with. Installation is the same as a standard TRV, whilst commissioning the heating system is made simpler and can be performed in a fraction of the time. Once installed, the valve ensures constant hydronic balancing, 24 hours a day, 365 days a year.

Our most popular product codes

Colour
Connection type to valve
Design
Packaging type
RLV type
Sensor design
Sensor media
Sensor setting temperature [°C] [Max]
Sensor setting temperature [°C] [Min]
Sensor type
Valve size
Valve type
RAS-B2 Dynamic TRV 15 mm 013G7660
White RAL 9010
RA
Angle
BOX
no RLV
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
15 mm
RA-DV
RAS-B2 Dynamic TRV 10 mm 013G7661
White RAL 9010
RA
Angle
BOX
no RLV
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
10 mm
RA-DV
RAS-B2 Dynamic Radiator Pack 15 mm 013G7662
 
RA
Angle
BOX
RLV-D
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
15 mm
RA-DV
RAS-B2 Dynamic Radiator Pack 10 mm 013G7663
 
RA
Angle
BOX
RLV-D
RAS-C2
Liquid
28 °C
8 °C
Built-in sensor
10 mm
RA-DV