Midi Shunt Danfoss Icon

The compact midi shunt comes pre-mounted for 1-circuit ready to mount on the wall and fittings for pipe connection. It comes with Danfoss IconTM 230V and includes pump, temperature sensor, fittings and back plate. Controlled by FTC temperature sensor and Danfoss IconTM 230V.

Our most popular product codes

Actuator type
Boiler relay
Cooling
IP protection class
Pump energy class
Pump relay
Standby relay
Week scheduling
Midishunt 1 Circuit 088U0181
TWA-A 24V NC
Yes
Yes
IP 30
A
Yes
Yes
Yes
Midishunt 2 Circuits 088U0182
TWA-A 24V NC
Yes
Yes
IP 30
A
Yes
Yes
Yes
Midishunt 3 Circuits 088U0183
TWA-A 24V NC
Yes
Yes
IP 30
A
Yes
Yes
Yes