Actuator on radiator
Adaptive learning
Away input
Capacitive touch
Cooling input
Dual mode
Fits into switch frames
Floor sensor enabled
Heating control type
Installation
Interfaces
IP protection class
NC/NO
Noiseless switching
PWM
Scheduling
Supply batteries
Temperature control
Temperature limitation
Temperature set-back button
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermal feedback
Transmission frequency [MHz]
Valve excercise
Wireless transmission [m] [Max]
Yes
Yes
Yes
Yes
Yes
No
No
No
Wireless Display Room Thermost
On-wall
Wireless
IP 21
Yes
Yes
Yes
Yes
2 x 1,5 V AA-Alkaline batterie
Yes
Yes
No
35 °C
5 °C
No
868.60 MHz
Yes
30 m
Yes
Yes
Yes
Yes
Yes
Yes
No
Yes
Wireless Infrared Room Thermos
On-wall
Wireless
IP 21
Yes
Yes
Yes
Yes
2 x 1,5 V AA-Alkaline batterie
Yes
Yes
No
35 °C
5 °C
No
868.60 MHz
Yes
30 m