Danfoss IconTM Wireless Dial Thermostats offers the freedom to place your thermostat without the constraints of wires in the wall. The simple dial user interface makes it very user friendly. Supports features such as, hydronic auto-balancing, cooling and intelligent supply temperature control that optimizes comfort and energy efficiency. Fits with 24V Master Controller. Floor sensor not supported.