Icon Programmable (230V)

Danfoss IconTM Programmable 230V thermostats are mains powered and can be used as a stand-alone thermostat or in combination with wiring center 088U1030. It uses a triac output and can control up to 5 thermal actuators. Can be programmed with up to 7 different schedules directly by the user via the touch screen. Fits with 230V Master Controller and comes with floor center to achieve higher comfort. Cooling option available.

Our most popular product codes

Actuator on radiator
Adaptive learning
Away input
Capacitive touch
Cooling input
Dual mode
Fits into switch frames
Floor sensor enabled
Heating control type
Installation
Interfaces
IP protection class
NC/NO
Noiseless switching
Number of actuators max
PWM
Scheduling
Temperature control
Temperature limitation
Temperature set-back button
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermal feedback
Valve excercise
Icon RT, 230V prog. in-wall 86x86 088U1021
Yes
Yes
Yes
Yes
Yes
No
Yes
Yes
Programmable Room Thermostat
In-wall
Wired 230V
IP 21
Yes
Yes
5
Yes
Yes
Yes
Yes
Yes
35 °C
5 °C
No
Yes
Icon RT, 230V prog. on-wall 088U1025
Yes
Yes
Yes
Yes
Yes
No
No
Yes
Programmable Room Thermostat
On-wall
Wired 230V
IP 21
Yes
Yes
5
Yes
Yes
Yes
Yes
Yes
35 °C
5 °C
No
Yes