Icon Display (230V)

Danfoss IconTM Display 230V is mains powered and can be used as a stand-alone thermostat or in combination with wiring center 088U1030. The thermostat uses a triac output and can control up to 5 thermal actuators. The user can set the desired room temperature via the touch user interface and read the measured room temperature. Fits with 230V Master Controller. Floor sensor not supported.

Our most popular product codes

Actuator on radiator
Adaptive learning
Away input
Capacitive touch
Cooling input
Dual mode
Fits into switch frames
Floor sensor enabled
Heating control type
Installation
Interfaces
IP protection class
NC/NO
Noiseless switching
Number of actuators max
PWM
Scheduling
Temperature control
Temperature limitation
Temperature set-back button
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermal feedback
Valve excercise
Icon RT, 230V display in-wall 86x86 088U1011
Yes
No
No
Yes
No
No
Yes
No
Display Room Thermostat
In-wall
Wired 230V
IP 21
Yes
Yes
5
Yes
No
Yes
Yes
No
35 °C
5 °C
No
Yes
Icon RT, 230V display on-wall 088U1015
Yes
No
No
Yes
No
No
No
No
Display Room Thermostat
On-wall
Wired 230V
IP 21
Yes
Yes
5
Yes
No
Yes
Yes
No
35 °C
5 °C
No
Yes