SSM

The SSM manifold consists of a supply and return manifold. The supply manifold includes possibility for individual shut-off of each circuit on shut-off valve. The return manifold is equipped with integrated Danfoss presetting valves securing optimal hydronic balance in the system. The manifold is supplied in modules of up to 12 outlets.

Our most popular product codes

Bleed valve
Differential pressure [bar] [Max]
Flow temperature [°C] [Max]
Flowmeter
Gross weight
material
Net weight
Number of heating manifold connections [loops] [Max]
Presetting
Product group
Test pressure [bar]
Type
Valve connection
Working pressure [bar] [Max]
SSM manifold 2+2 088U0802
Manual
0.6 bar
90 °C
No
1.89 kg
Stainless steel
1.67 kg
2
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar
SSM manifold 4+4 088U0804
Manual
0.6 bar
90 °C
No
2.77 kg
Stainless steel
2.73 kg
4
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar
SSM manifold 9+9 088U0809
Manual
0.6 bar
90 °C
No
4.92 kg
Stainless steel
4.84 kg
9
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar
SSM manifold 10+10 088U0810
Manual
0.6 bar
90 °C
No
5.5 kg
Stainless steel
5.35 kg
10
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar
SSM manifold 11+11 088U0811
Manual
0.6 bar
90 °C
No
5.9 kg
Stainless steel
5.76 kg
11
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar
SSM manifold 12+12 088U0812
Manual
0.6 bar
90 °C
No
6.29 kg
Stainless steel
6.15 kg
12
Yes
Manifold & Manifold Kits
16 bar
Manifold SSM
Danfoss RA
10 bar