SSM-F

The SSM-F manifold consists of a supply and return manifold. The supply manifold includes possibility for individual shut-off of each circuit on flowmeter or shut-off valve. The return manifold is equipped with integrated Danfoss presetting valves securing optimal hydronic balance in the system. The manifold is supplied in modules of up to 12 outlets.

Our most popular product codes

Bleed valve
Differential pressure [bar] [Max]
Flow temperature [°C] [Max]
Flowmeter
Gross weight
material
Net weight
Number of heating manifold connections [loops] [Max]
Presetting
Product group
Test pressure [bar]
Type
Valve connection
Working pressure [bar] [Max]
SSM-2F, manifold set with flowmeters 088U0752
Manual
0.6 bar
90 °C
Yes
1.85 kg
Stainless steel
1.83 kg
2
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar
SSM-3F manifold set with flowmeters 088U0753
Manual
0.6 bar
90 °C
Yes
2.22 kg
Stainless steel
2.22 kg
3
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar
SSM-4F manifold set with flowmeters 088U0754
Manual
0.6 bar
90 °C
Yes
2.75 kg
Stainless steel
2.71 kg
4
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar
SSM-5F manifold set with flowmeters 088U0755
Manual
0.6 bar
90 °C
Yes
3.11 kg
Stainless steel
3.06 kg
5
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar
SSM-6F manifold set with flowmeters 088U0756
Manual
0.6 bar
90 °C
Yes
3.59 kg
Stainless steel
3.57 kg
6
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar
SSM-7F manifold set with flowmeters 088U0757
Manual
0.6 bar
90 °C
Yes
3.96 kg
Stainless steel
3.96 kg
7
Yes
Manifold & Manifold Kits
10 bar
Manifold SSM-F
Danfoss RA
6 bar