3 Port Mid-Position Paddle

Available as either rotary-shoe or paddle types, H Series valves offer you whatever is appropriate for the job. The range caters for virtually all needs, ie. 2-port, 3-port diverter or mid-position, metric sizes 15mm, 22mm and 28mm with copper compression fittings and imperial sizes 1/2”, 3/4” and 1” BSP threaded.

Our most popular product codes

Closure Method
Differential pressure [bar] [Max]
Operating temperature [°C] [Max]
Valve Size and Connection
Working pressure [bar] [Max]
HSV3B 22mm 3 Port valve body 087N6625
Paddle
1.000 bar
95 °C
22mm external compression
10 bar
HSV3B Valve Kv-6.8 m3/h 087N6626
Paddle
1.000 bar
95 °C
¾" BSP
10 bar
HSV3B Valve 1'' 087N6628
Paddle
0.700 bar
95 °C
1" BSP
10 bar
HSV3B15 15mm, 3 port valve body 087N6629
Paddle
1.000 bar
95 °C
15mm internal compression
10 bar
HSV3B28 28mm 3 Port valve body 087N6630
Paddle
0.700 bar
95 °C
28mm external compression
10 bar