2 Port On/Off Shoe

Available as either rotary-shoe or paddle types, H Series valves offer you whatever is appropriate for the job. The range caters for virtually all needs, ie. 2-port, 3-port diverter or mid-position, metric sizes 15mm, 22mm and 28mm with copper compression fittings and imperial sizes 1/2”, 3/4” and 1” BSP threaded.

Our most popular product codes

Closure Method
Differential pressure [bar] [Max]
Flow Control Type
Operating temperature [°C] [Max]
Valve Size and Connection
Working pressure [bar] [Max]
HPV0.75 3/4" BSP 2 Port valve body 087N6594
Shoe
1.000 bar
Open/Close
95 °C
¾" BSP
10 bar
HPV1.0 1" BSP 2 Port valve body 087N6595
Shoe
0.700 bar
Open/Close
95 °C
1" BSP
10 bar
HPV15 15mm 2 Port valve body 087N6596
Shoe
1.000 bar
Open/Close
95 °C
15mm internal compression
10 bar
HPV22 22mm 2 Port valve body 087N6597
Shoe
1.000 bar
Open/Close
95 °C
22mm external compression
10 bar
HPV28 28mm 2 Port valve body 087N6598
Shoe
0.700 bar
Open/Close
95 °C
28mm external compression
10 bar