2 Port On/Off Paddle

Available as either rotary-shoe or paddle types, H Series valves offer you whatever is appropriate for the job. The range caters for virtually all needs, ie. 2-port, 3-port diverter or mid-position, metric sizes 15mm, 22mm and 28mm with copper compression fittings and imperial sizes 1/2”, 3/4” and 1” BSP threaded.

Our most popular product codes

Closure Method
Differential pressure [bar] [Max]
Flow Control Type
Operating temperature [°C] [Max]
Valve Size and Connection
Working pressure [bar] [Max]
HPV 0,75B 087N6618
Paddle
1.000 bar
Open/Close
95 °C
¾" BSP
10 bar
HPV 1,0B 087N6620
Paddle
0.700 bar
Open/Close
95 °C
1" BSP
10 bar
HPV15B 15mm 2 Port valve body 087N6621
Paddle
1.000 bar
Open/Close
95 °C
15mm internal compression
10 bar
HPV22B 22mm 2 Port valve body 087N6622
Paddle
1.000 bar
Open/Close
95 °C
22mm external compression
10 bar
HPV28B 28mm 2 Port valve body 087N6624
Paddle
0.700 bar
Open/Close
95 °C
28mm external compression
10 bar