Ambient temperature [°C] [Max]
Automatic daylight saving
Back lit display
Ball hardness test [°C]
Battery type
Built In sensor
Clock display
Control pollution
Control Type
Delayed start control
Depth [mm]
Design standard
Displays time or temperature
Factory pre-set programmes
Factory set calendar clock
Frequency [Hz]
Frost protection
Height [mm]
Holiday function
Low battery indicator
Media
On/Off control
On/Offs Per Day
Optimum start control
Output relay rating inductive [A]
Output relay rating resistive [A]
Override function
Rated impulse voltage [kV]
Remote sensor option
RF frequency [MHz]
RF range [m]
Schedule type
Selectable °C or °F
Service Interval timer
Supply Type
Switch off
Switch type
Temperature [°C] [Max]
Temperature [°C] [Min]
Temperature accuracy
Thermostat mode
Tolerance
Width [mm]
45 °C
Yes
Yes
75 °C
2 x AA alkaline batteries
Yes
AM/PM or 24 hour display
Degree 2
On/Off modulating control
Yes
30 mm
EN 60730-2-9
Yes
Yes
No
50/60 Hz
Yes
66 mm
Yes
Yes
A
Yes
6
Yes
0,041666667
0,125
Yes
2.5 kV
Yes
433.92 MHz
30 m
7 day, 5/2 day, 24 hour
Yes
Yes
Batteries for thermostat + 230
Yes
SPDT
35 °C
5 °C
±1°C
Yes
±15%
155.00 mm