TP5001

The new TP5001 series comes in 3 variants: Battery, Mains and RF. Features 5/2 day or 24hr schedule, 4 event (2 period), on/off load compensation and service Interval timer. Surface wall mount (Battery & RF) and flush mount (Mains) available. Supersedes TP5000 Si.

Our most popular product codes

Ambient temperature [°C] [Max]
Automatic daylight saving
Back lit display
Ball hardness test [°C]
Battery type
Built In sensor
Clock display
Control pollution
Control Type
Delayed start control
Depth [mm]
Design standard
Displays time or temperature
Factory pre-set programmes
Frequency [Hz]
Frost protection
Height [mm]
Low battery indicator
On/Off control
On/Offs Per Day
Optimum start control
Output relay rating inductive [A]
Output relay rating resistive [A]
Override function
Rated impulse voltage [kV]
Remote sensor option
RF frequency [MHz]
RF range [m]
Schedule type
Service Interval timer
Supply Type
Switch type
Temperature [°C] [Max]
Temperature [°C] [Min]
Tolerance
Width [mm]
TP5001M Prog Stat 230V 087N7930
40 °C
Yes
Yes
75 °C
 
Yes
AM/PM or 24 hour display
Degree 2
On/Off modulating control
Yes
43 mm
EN 60730-2-9
Yes
Yes
50/60 Hz
Yes
86 mm
 
Yes
4
Yes
0,041666667
0,125
Yes
2.5 kV
No
 
 
5/2 day, 24 hour
Yes
230Vac
SPDT
 
 
±10%
86.00 mm
TP5001B Prog Stat Battery 087N7931
40 °C
Yes
Yes
75 °C
2 x AA alkaline batteries
Yes
AM/PM or 24 hour display
Degree 2
On/Off modulating control
Yes
30 mm
EN 60730-2-9
Yes
Yes
 
Yes
86 mm
Yes
Yes
4
Yes
0,041666667
0,125
Yes
2.5 kV
No
 
 
5/2 day, 24 hour
Yes
Batteries
SPDT
35 °C
5 °C
 
86.00 mm
TP5001RF + RX1-S Prog Stat RF + Rcv 087N7934
40 °C
Yes
Yes
75 °C
2 x AA alkaline batteries
Yes
AM/PM or 24 hour display
Degree 2
On/Off modulating control
Yes
30 mm
EN 60730-2-9
Yes
Yes
50/60 Hz
Yes
86 mm
Yes
Yes
4
Yes
0,041666667
0,125
Yes
2.5 kV
No
433.92 MHz
30 m
5/2 day, 24 hour
Yes
Batteries for thermostat + 230
SPDT
35 °C
5 °C
 
86.00 mm