RET2001

The new RET2001 series comes in 4 variants: Battery , Mains, RF and OpenTherm. Features holiday mode & frost protect temp. Settings. Surface wall mount (battery & RF) and Flush mount (mains & OpenTherm) available. Supersedes RET2000, ORT-01 and ORT-10.

Our most popular product codes

Ambient temperature [°C] [Max]
Back lit display
Ball hardness test [°C]
Battery type
Control pollution
Control Type
Depth [mm]
Design standard
Frequency [Hz]
Frost protection
Height [mm]
On/Off control
Output relay rating inductive [A]
Output relay rating resistive [A]
RF frequency [MHz]
RF range [m]
Status indicator
Supply Type
Switch type
Temperature limiter [°C] [Max]
Temperature limiter [°C] [Min]
Tolerance
Width [mm]
RET2001M Digi Stat 230V 087N6470
40 °C
Yes
75 °C
 
Degree 2
On/Off modulating control
43 mm
EN 60730-2-9
50/60 Hz
Yes
86 mm
Yes
0,041666667
0,125
 
 
Yes
230Vac
SPDT
35 °C
5 °C
±10%
86.00 mm
RET2001B Digi Stat Battery 087N6471
40 °C
Yes
75 °C
2 x AA alkaline batteries
Degree 2
On/Off modulating control
30 mm
EN 60730-2-9
 
Yes
86 mm
Yes
0,041666667
0,125
 
 
Yes
Batteries
SPDT
35 °C
5 °C
 
86.00 mm
RET2001RF + RX1-S Digi Stat RF + Rcv 087N6474
40 °C
Yes
75 °C
2 x AA alkaline batteries
Degree 2
On/Off modulating control
30 mm
EN 60730-2-9
 
Yes
86 mm
Yes
0,041666667
0,125
433.92 MHz
30 m
Yes
Batteries for thermostat + 230
SPDT
35 °C
5 °C
 
86.00 mm
RET2001OT Digi Stat OpenTherm 087N6475
40 °C
Yes
75 °C
 
Degree 2
Opentherm modulating control
43 mm
EN 60730-2-9
 
Yes
86 mm
 
0,041666667
0,125
 
 
Yes
24Vdc
 
35 °C
5 °C
 
86.00 mm