RET1001

The new RET10101 series comes in a single variant 230Vmains volt free relay. Features standby/off position LEDs signal power and demand as well as surface wall mount. Supersedes RET1000 and RET230P.

Our most popular product codes

Ambient temperature [°C] [Max]
Ball hardness test [°C]
Control pollution
Control Type
Depth [mm]
Design standard
Frequency [Hz]
Frost protection
Height [mm]
Media
On/Off control
Output relay rating inductive [A]
Output relay rating resistive [A]
Status indicator
Supply Type
Switch type
Tolerance
Width [mm]
RET1001M Dial Stat 230V 087N6460
40 °C
75 °C
Degree 2
On/Off modulating control
30 mm
EN 60730-2-9
50/60 Hz
Yes
86 mm
A
Yes
0,041666667
0,125
Yes
230Vac
SPDT
±10%
86.00 mm