2-pole switch
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Ball pressure test temperature [°C]
Battery backup
Certification company
Colour
Compatible foreign sensor type
Compatible frame system
Depth [mm]
DIN mounting
Display (Yes/No)
Display type
Element IP Class
Frost protection [°C]
Height [mm]
Inductive load
Package depth [mm]
Package height [mm]
Package width [mm]
Pollution degree
Product name
Regulation type
Relay switch
Resistive load max [A]
Sensor definition point [Ohm/°C]
Sensor type
Software class
Standby power consumption [W] [Max]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Supply voltage [V] AC [Max]
Supply voltage [V] AC [Min]
Temperature - floor [°C] [Max]
Temperature - floor [°C] [Min]
Temperature - room [°C] [Max]
Temperature - room [°C] [Min]
Temperature limiter [°C] [Max]
Temperature limiter [°C] [Min]
Temperature max. limiter [°C] [Max]
Temperature max. limiter [°C] [Min]
Temperature min. limiter [°C] [Max]
Temperature min. limiter [°C] [Min]
Terminal cable size max [mm²]
Thermostat IP Class
Warranty [Year]
Width [mm]