ECtemp Next Plus

Provides optimal energy savings while upholding thermal comfort.

Our most popular product codes

Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Ball pressure test temperature [°C]
Battery backup
Certification company
Colour
Depth [mm]
DIN mounting
Display (Yes/No)
Frost protection [°C]
Height [mm]
Inductive load
Pollution degree
Product name
Regulation type
Relay switch
Resistive load max [A]
Sensor definition point [Ohm/°C]
Sensor type
Software class
Standby power consumption [W] [Max]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Supply voltage [V] AC [Max]
Supply voltage [V] AC [Min]
Temperature - floor [°C] [Max]
Temperature - floor [°C] [Min]
Temperature - room [°C] [Max]
Temperature - room [°C] [Min]
Temperature limiter [°C] [Max]
Temperature limiter [°C] [Min]
Thermostat IP Class
Warranty [Year]
Width [mm]
Danfoss ECtemp Next Plus 088L0121
60 °C
-10 °C
75 °C
Yes
EAC
White RAL 9010
16 mm
No
Yes
5 °C
86 mm
max 3A
2
ECtemp Next Plus
Hysteresis
1-pole
16
15kΩ / 25°C
Room + Floor
A
0.50 W
60 °C
-10 °C
250 V
85 V
45 °C
5 °C
35 °C
5 °C
45 °C
5 °C
30
2
86.00 mm