ECmat 150T

These mats are easy to install and ready to lay on the floor. Self-adhesive and thin for indoor use, only 3 – 4.5 mm thick, they come with a long, full floor, warranty of 20 years.

Our most popular product codes

Cable resistance [Ohm]
Cable screen
Cable type
Certification company
Cold lead
Cold lead conductor quantity
Cold lead length [m]
Cold lead quantity
Cold lead size [mm²]
Cold lead type
Conductor insulation
Coverage area [m²]
Deformation strength [N]
Element IP Class
Flame retardant
Heating principle
Installation temperature [°C] [Min]
Lead free
Mat length [m]
Mat output [W/m²]
Mat width [m]
Non operating temperature [°C] [Max]
Operating temperature [°C] [Max]
Outer sheath
Outer sheath colour
Package depth [mm]
Package height [mm]
Package width [mm]
Product name
Pulling strength [N]
Thickness [mm]
UV Protected
Warranty [Year]
ECmat 150T 4m² 230V 600W 088L0207
88.0000 Ohm
Alufoil 100%
Twin conductor
Intertek Semko
Yes
2
4.0 m
1
1.0 mm²
DTWB
FEP
4.00 m²
600 N
IPX7
Yes
Serial resistive
-5 °C
Yes
8.00 m
150 W/m²
0.5 m
120 °C
115 °C
PVDF
Red
220 mm
590 mm
220 mm
ECmat 150T
120 N
3.50 mm
No
20
ECmat 150T 5m² 230V 750W 088L0208
70.0000 Ohm
Alufoil 100%
Twin conductor
Intertek Semko
Yes
2
4.0 m
1
1.0 mm²
DTWB
FEP
5.00 m²
600 N
IPX7
Yes
Serial resistive
-5 °C
Yes
10.00 m
150 W/m²
0.5 m
120 °C
115 °C
PVDF
Red
220 mm
590 mm
220 mm
ECmat 150T
120 N
3.50 mm
No
20