Capacity [kg/h]
Capacity [USgal/h]
CEN
Filter grade [µm]
Filter type
LE anti-drip valve
Material type
Packing format
Quantity per packing format
Reference point
Shape
Specification point
Spray angle [°]
Spray pattern
spray pattern marking
1.87 kg/h
0.50 gal/h
Yes
30-40
Double filter (sinter)
No
Steel
Single pack
12 pc
7 bar, 3.4 cSt, 820 kg/m³
Round
10 bar, 3.4 cSt, 840 kg/m³
60 °
Hollow
HFD
2.06 kg/h
0.55 gal/h
Yes
30-40
Double filter (sinter)
No
Steel
Single pack
12 pc
7 bar, 3.4 cSt, 820 kg/m³
Round
10 bar, 3.4 cSt, 840 kg/m³
60 °
Hollow
HFD
2.24 kg/h
0.60 gal/h
Yes
30-40
Double filter (sinter)
No
Steel
Single pack
12 pc
7 bar, 3.4 cSt, 820 kg/m³
Round
10 bar, 3.4 cSt, 840 kg/m³
60 °
Hollow
HFD
2.43 kg/h
0.65 gal/h
Yes
30-40
Double filter (sinter)
No
Steel
Single pack
12 pc
7 bar, 3.4 cSt, 820 kg/m³
Round
10 bar, 3.4 cSt, 840 kg/m³
60 °
Hollow
HFD
2.81 kg/h
0.75 gal/h
Yes
30-40
Double filter (sinter)
No
Steel
Single pack
12 pc
7 bar, 3.4 cSt, 820 kg/m³
Round
10 bar, 3.4 cSt, 840 kg/m³
60 °
Hollow
HFD