Capacity [kg/h]
Capacity [USgal/h]
CEN
Filter grade [µm]
Filter type
LE anti-drip valve
Material type
Packing format
Quantity per packing format
Reference point
Shape
Specification point
Spray angle [°]
Spray pattern
spray pattern marking
1.50 kg/h
0.50 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
80 °
Hollow
EH
1.80 kg/h
0.60 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
80 °
Hollow
EH
2.25 kg/h
0.75 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
80 °
Hollow
EH
1.80 kg/h
0.60 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
60 °
Solid
ES
1.80 kg/h
0.60 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
80 °
Solid
ES
2.25 kg/h
0.75 gal/h
No
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
8.0 bar, 1.65 cSt, 790 kg/m³
80 °
Solid
ES