Oil nozzle HVO

Oil nozzles type HVO are designed for domestic and commercial high-pressure oil burners operating with HVO.

Our most popular product codes

Capacity [kg/h]
Capacity [kW]
CEN
Filter grade [µm]
Filter type
LE anti-drip valve
Material type
Packing format
Quantity per packing format
Shape
Specification point
Spray angle [°]
Spray pattern
spray pattern marking
Nozzle 0.40 gph 60° S HVO 030B0604
1.26 kg/h
16.4 kW
No
45
Sinter
No
Brass
Single pack
10 pc
Conical
10 bar, 3.4 cSt, 840 kg/m³
60 °
Solid
S
Nozzle 0.55 gph 60° S HVO 030B0607
1.99 kg/h
25.9 kW
No
45
Sinter
No
Brass
Single pack
10 pc
Conical
10 bar, 3.4 cSt, 840 kg/m³
60 °
Solid
S
Nozzle 0.75 gph 60° S HVO 030B0610
2.74 kg/h
34.6 kW
No
45
Sinter
No
Brass
Single pack
10 pc
Conical
10 bar, 3.4 cSt, 840 kg/m³
60 °
Solid
S