Capacity [kg/h]
Capacity [USgal/h]
CEN
Filter grade [µm]
Filter type
LE anti-drip valve
Material type
Packing format
Quantity per packing format
Reference point
Shape
Specification point
Spray angle [°]
Spray pattern
spray pattern marking
2.11 kg/h
0.55 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Hollow
H
2.37 kg/h
0.60 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Hollow
H
2.94 kg/h
0.75 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Hollow
H
1.87 kg/h
0.50 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Solid
S
2.37 kg/h
0.60 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Solid
S
2.94 kg/h
0.75 gal/h
Yes
45
Sinter
No
Brass
Single pack
10 pc
7 bar, 3.4 cSt, 820 kg/m³
Conical
10 bar, 3.4 cSt, 840 kg/m³
80 °
Solid
S