In contrast to other TRVs which only act as flow limiters, the innovative design of the Danfoss RAS-B2 features a differential pressure controller that ensures all radiators throughout the home get the heat they need throughout the year regardless of whether it is spring, autumn or winter.
Additionally, pre-setting of the desired flow is done on the valve rather than on the lockshield. Something which, it is estimated, could save installers up to two hours of valuable working time.
To make life even easier the time-saving RAS-B2 valve is featured on the Danfoss Installer App which allows installers to calculate, record and document the correct flow and subsequent setting for each radiator on their smartphone or tablet.
Thanks to this innovative product heating installers can now ensure the system is correctly balanced in a fraction of the time it would normally take.
The 2-in-1 temperature control and automatic balancing valve
The installer app is a great help no matter whether you’re working on residential or commercial projects. It is constantly updated, so you can be sure that the information provided is always up to date.
1 app – lots of great tools
The Danfoss installer app has been developed to assist you throughout the working day with useful tools and product information.
So, no matter whether you are calculating flow pressure, balancing radiators, finding the right replacement for a radiator thermostat or decoding error codes with the Burner scanner, the app will help you within few seconds.