The Danfoss RA-FN series provide a comprehensive range of radiator valves with fixed capacity. RA-FN normal flow valves are used in two-pipe heating systems. Versions are available in straight and angled with sizes from DN 10 to DN 25 and horizontal angled with sizes from DN 10 to DN 20.