Danfoss Eco

Danfoss EcoTM is a triple award winning stand-alone electronic radiator thermostat that provides smartphone control via Bluetooth (10 m range). You don't need any central controller, just a smartphone and a thermostat. Danfoss Eco™ is battery powered, compact and easy to operate with a manual hand wheel and single button. Easy to install in just 30 seconds and fits 90% of all radiator valves. Features: weekly scheduling, vacation planning, open window detection, valve exercise. Up to 30% energy savings and only 1 min. reaction time. Learn more here.

Our most popular product codes

Actuator type
Adapter type
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Application
Approvals
Battery lifetime [Years]
Battery type
Control
Display type
EAN
Gross weight
Low battery indicator
Net weight
Noise level Heat dB(A) JIS C 9612
Open-window function
Power consumption (standby) [mW]
Power consumption [W]
Safety classification
Software class
Spindle movement
Supply batteries
Temperature control
Temperature measurement interval
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermostat
Thermostat IP Class
Transmission frequency [GHz]
Transmission frequency [MHz]
Transmission power [mW] [Max]
Transport temperature [°C] [Max]
Transport temperature [°C] [Min]
Water temperature [°C] [Max]
Stand-alone electronic thermostatic radiator valve 014G1000
Electromechanical
RA
40 °C
0 °C
Residential (pollution degree
Bluetooth
2 yr
2 x 1,5 V AA-Alkaline batterie
PID
LCD with backlight
5702425143441
0.23 kg
Yes
0.2 kg
<30
Yes
3 mW
1.2 W
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Yes
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
 
2.1 mW
65 °C
-20 °C
90 °C
Stand-alone electronic thermostatic radiator valve 014G1001
Electromechanical
RA
40 °C
0 °C
Residential (pollution degree
Bluetooth
2 yr
2 x 1,5 V AA-Alkaline batterie
PID
LCD with backlight
5702425143458
0.25 kg
Yes
0.23 kg
<30
Yes
3 mW
1.2 W
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Yes
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
2400 MHz
2.1 mW
65 °C
-20 °C
90 °C
Stand-alone electronic thermostatic radiator valve 014G1002
Electromechanical
RA
40 °C
0 °C
Residential (pollution degree
Bluetooth
2 yr
2 x 1,5 V AA-Alkaline batterie
PID
LCD with backlight
5702425148651
0.25 kg
Yes
0.1 kg
<30
Yes
3 mW
1.2 W
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Yes
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
 
2.1 mW
65 °C
-20 °C
90 °C
Stand-alone electronic thermostatic radiator valve 014G1115