Actuator type
Adapter type
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Application
Approvals
Battery lifetime [Years]
Colour
Control
Display type
Heating control type
Low battery indicator
Noise level Heat dB(A) JIS C 9612
Open-window function
Power consumption (standby) [mW]
Safety classification
Software class
Spindle movement
Supply batteries
System integration
Temperature measurement interval
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermostat
Thermostat IP Class
Transmission frequency [GHz]
Transmission power [mW] [Max]
Transport temperature [°C] [Max]
Transport temperature [°C] [Min]
Water temperature [°C] [Max]
Wireless standard
Electromechanical
RA
40 °C
0 °C
Residential (pollution degree
Bluetooth; CE; ERC; EAC
2 yr
PID
LCD with backlight
Radiator thermostat
Yes
<30
Yes
3.0 mW
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Stand-alone
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
2.10 mW
65 °C
-20 °C
90 °C
Bluetooth
Electromechanical
M30; RA
40 °C
0 °C
Residential (pollution degree
Bluetooth; CE; ERC; EAC
2 yr
RAL 9016
PID
LCD with backlight
Radiator thermostat
Yes
<30
Yes
3.0 mW
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Stand-alone
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
2.10 mW
65 °C
-20 °C
90 °C
Bluetooth
Electromechanical
Caleffi; Giacomini; M30; RA
40 °C
0 °C
Residential (pollution degree
Bluetooth; CE; ERC; EAC
2 yr
PID
LCD with backlight
Radiator thermostat
Yes
<30
Yes
3.0 mW
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Stand-alone
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
2.10 mW
65 °C
-20 °C
90 °C
Bluetooth
Electromechanical
M30; RA; RAV; RAVL
40 °C
0 °C
Residential (pollution degree
Bluetooth; CE; ERC; EAC
2 yr
RAL 9016
PID
LCD with backlight
Radiator thermostat
Yes
<30
Yes
3.0 mW
Type 1
A
Linear, up to 4.5 mm, max. 2 m
2 x 1,5 V AA-Alkaline batterie
Stand-alone
1 min
28 °C
4 °C
Programmable electronic radiat
20
2.4 GHz
2.10 mW
65 °C
-20 °C
90 °C
Bluetooth