Icon Display (24V)

Danfoss IconTM 24 V thermostat offers a minimalistic design that makes them fade away and blend into surroundings when the display is not active. The thermostats use powerline communication which makes installation very easy. The user can control temperature and program weekly schedules via smartphone. Supports features such as floor sensor, hydronic auto-balancing, cooling and intelligent supply temperature control that optimizes comfort and energy efficiency. Fits with 24V Master Controller.

Our most popular product codes

Actuator on radiator
Adaptive learning
Away input
Capacitive touch
Cooling input
Dual mode
Fits into switch frames
Floor sensor enabled
Heating control type
Installation
Interfaces
IP protection class
NC/NO
Noiseless switching
PWM
Scheduling
Supply batteries
Temperature control
Temperature limitation
Temperature set-back button
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermal feedback
Transmission frequency [MHz]
Valve excercise
Wireless transmission [m] [Max]
Icon RT, Wireless Display On-wall 088U1081
Yes
Yes
Yes
Yes
Yes
No
No
No
Wireless Display Room Thermost
On-wall
Wireless
IP 21
Yes
Yes
Yes
Yes
2 x 1,5 V AA-Alkaline batterie
Yes
Yes
No
35 °C
5 °C
No
868.60 MHz
Yes
30 m