Icon Dial (230V)

Danfoss IconTM Dial 230V thermostats are mains powered and can be used as a stand-alone thermostat or in combination with wiring center 088U1030. The thermostat uses a relay output and can control up to 5 thermal actuators. The user can set the desired room temperature with the user-friendly dial interface, in a range from 5 to 30 degrees. Fits with 230V Master Controller. Floor sensor not supported.

Our most popular product codes

Actuator on radiator
Adaptive learning
App control enabled
Automatic balancing
Away input
Capacitive touch
Cooling input
Dual mode
Fits into switch frames
Floor sensor enabled
Heating control type
Installation
Interfaces
IP protection class
NC/NO
Noiseless switching
Number of actuators max
PWM
Scheduling
Temperature control
Temperature limitation
Temperature set-back button
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Thermal feedback
Valve excercise
Icon RT, 230V dial in-wall 80x80 088U1000
No
No
No
No
No
No
No
No
Yes
No
Dial Room Thermostat
In-wall
Wired 230V
IP 21
Yes
Yes
5
No
No
Yes
Yes
No
30 °C
5 °C
Yes
No
Icon RT, 230V dial in-wall 86x86 088U1001
No
No
No
No
No
No
No
No
Yes
No
Dial Room Thermostat
In-wall
Wired 230V
IP 21
Yes
Yes
5
No
No
Yes
Yes
No
30 °C
5 °C
Yes
No
Icon RT, 230V dial on-wall 088U1005
No
No
 
 
No
No
No
No
No
No
Dial Room Thermostat
On-wall
Wired 230V
IP 21
Yes
Yes
5
No
No
Yes
Yes
No
30 °C
5 °C
Yes
No