Actuator connection
Compatibility with AB-QM size
Connection types
Differential pressure [kPa] [Max]
Differential pressure [kPa] [Min]
Flow nominal [m³/h]
Flow type
Media temperature [°C] [Max]
Media temperature [°C] [Min]
Pressure class
Starting pressure [kPa]
Stroke [mm]
Temperature setting range [°C] [Max]
Temperature setting range [°C] [Min]
Test plugs
Valve body material
Valve size