BFP 52

BFP 52E sizes 3 and 5 oil pumps are designed for small/medium-sized 2-stage domestic oil burners up to 42 l/h. Special models designed for LE and LES systems. Features: Light oil and kerosene, 1 or 2-pipe operation, 2-stage, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off and easy cartridge filter that only takes 45 sec to replace.

Our most popular product codes

1 or 2 stage
Actuator type
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Application type
Capacity [l/h]
Capacity group
Capacity range [l/h] [Max]
Capacity range [l/h] [Min]
Closing function
Coil consumption [W]
Coil Current
Coil voltage [V] AC
Comments
Definition point [l/h]
Factory pressure setting [bar]
Factory pressure setting stage 2 [Bar]
Filter area [cm²]
Filter grade [µm]
Filter type
Flats/key on the shaft
Grade of enclosure
Gross weight
Media temperature [°C] [Max]
Media temperature [°C] [Min]
Net weight
NO type
Nozzle/pressure outlet
Number of stages
Oil pump speed [op/min]
Oil type
Packing format
Pipe connection
Power consumption [W]
Pressure [bar] [Max]
Pressure [bar] [Min]
Pressure feed line [bar] [Max]
Pressure kerosene [bar] [Max]
Pressure stage 2 [bar] [Max]
Product group
Quantity per packing format
Rotation
Serie
Shaft diameter [mm]
Speed [rpm] [Max]
Speed [rpm] [Min]
Starting torque [Nm] [Max]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Suction Line Vacuum [bar] [Max]
Supply peak voltage [V] [Max]
Supply peak voltage [V] [Min]
Supply voltage [V]
Supply voltage [V] [Max]
Supply voltage [V] [Min]
Type
Viscosity [cSt] [Max]
Viscosity [cSt] [Min]
Oil pump BFP 52E L3, 2 pipes 071N3201
2
NC+NO
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.33 kg
70 °C
0 °C
1.26 kg
New
L
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52
12 cSt
1.3 cSt
Oil pump BFP 52E L5, 2 pipes 071N3202
2
NC+NO
70 °C
-20 °C
Domestic
42 L/h
25-49
49 L/h
25 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.32 kg
70 °C
0 °C
1.25 kg
New
L
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
75 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
1400 rpm
0.12 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52
12 cSt
1.3 cSt
Oil pump BFP 52E R3, 2 pipes 071N3203
2
NC+NO
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.33 kg
70 °C
0 °C
1.28 kg
New
L
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
45 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
R
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52
12 cSt
1.3 cSt
Oil pump BFP 52E R5, 2 pipes 071N3204
2
NC+NO
70 °C
-20 °C
Domestic
42 L/h
25-49
49 L/h
25 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.32 kg
70 °C
0 °C
1.29 kg
New
L
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
75 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
R
BFP
8 mm
3450 rpm
1400 rpm
0.12 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52
12 cSt
1.3 cSt
Oil pump BFP 52E L3R LE S 071N3213
2
NC+NO
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.3 kg
70 °C
0 °C
1.26 kg
New
R
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
45 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52 LE-S
12 cSt
1.3 cSt
Oil pump BFP 52E L3 LE S 071N3214
2
NC+NO
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
13 bar
11 cm²
200
Cartridge
1 flat
IP40
1.29 kg
70 °C
0 °C
1.25 kg
Old
L
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
45 W
25 bar
7 bar
2 bar
12 bar
25 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 52 LE-S
12 cSt
1.3 cSt