BFP 20/21

BFP 20/21 sizes 3 and 5 oil pumps are designed for small/medium-sized domestic oil burners up to 42 l/h. Special models designed for LE and LES systems. Features: Light oil and kerosene, 1 or 2-pipe operation, 1-stage, built-in diaphragm pressure regulator that ensures self-cleaning mechanism, solenoid safety valve cut-off (BFP 21) and easy cartridge filter that only takes 45 sec to replace.

Our most popular product codes

1 or 2 stage
Actuator type
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Application type
Capacity [l/h]
Capacity group
Capacity range [l/h] [Max]
Capacity range [l/h] [Min]
Closing function
Coil consumption [W]
Coil Current
Coil voltage [V] AC
Comments
Definition point [l/h]
Factory pressure setting [bar]
Filter area [cm²]
Filter grade [µm]
Filter type
Flats/key on the shaft
Grade of enclosure
Gross weight
Media temperature [°C] [Max]
Media temperature [°C] [Min]
Net weight
Nozzle/pressure outlet
Number of stages
Oil pump speed [op/min]
Oil type
Packing format
Pipe connection
Power consumption [W]
Pressure [bar] [Max]
Pressure [bar] [Min]
Pressure feed line [bar] [Max]
Pressure kerosene [bar] [Max]
Product group
Quantity per packing format
Rotation
Serie
Shaft diameter [mm]
Speed [rpm] [Max]
Speed [rpm] [Min]
Starting torque [Nm] [Max]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Suction Line Vacuum [bar] [Max]
Supply peak voltage [V] [Max]
Supply peak voltage [V] [Min]
Supply voltage [V]
Supply voltage [V] [Max]
Supply voltage [V] [Min]
Type
Viscosity [cSt] [Max]
Viscosity [cSt] [Min]
Oil pump BFP 21 L3, 2 pipes 071N7170
1
NC
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
11 cm²
200
Cartridge
1 flat
IP40
1.19 kg
70 °C
0 °C
1.18 kg
L + R
1
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
20 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 21
12 cSt
1.3 cSt
Oil pump BFP 21 R3, 2 pipes 071N7171
1
NC
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
11 cm²
200
Cartridge
1 flat
IP40
1.19 kg
70 °C
0 °C
1.18 kg
L + R
1
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
20 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
R
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 21
12 cSt
1.3 cSt
Oil pump BFP 21 L3R LE, 2 pipes 071N3118
1
NC
70 °C
-20 °C
Domestic
16 L/h
0-16
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
11 cm²
200
Cartridge
1 flat
IP40
1.22 kg
70 °C
0 °C
1.17 kg
R
1
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
16.5 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 21 LE
12 cSt
1.3 cSt
Oil pump BFP 21 L3L LE, 2 pipes 071N3119
1
NC
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
11 cm²
200
Cartridge
1 flat
IP40
1.22 kg
70 °C
0 °C
1.19 kg
L
1
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
16.5 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 21 LE
12 cSt
1.3 cSt
Oil pump BFP 21 L3 LE S 071N3225
1
NC
70 °C
-20 °C
Domestic
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 230
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
11 cm²
200
Cartridge
1 flat
IP40
1.19 kg
70 °C
0 °C
1.15 kg
L + R
2
3450 cpm
Kerosene/Light oil
Multi pack
2 pipes
42 W
20 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
L
BFP
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
230 V
220 V
BFP 21 LE-S
12 cSt
1.3 cSt