BFA 00/01

BFA 00/01 sizes are designed for small/medium-sized domestic oil burners.

Our most popular product codes

1 or 2 stage
Ambient temperature [°C] [Max]
Ambient temperature [°C] [Min]
Application type
Capacity [l/h]
Capacity group
Capacity range [l/h] [Max]
Capacity range [l/h] [Min]
Closing function
Coil consumption [W]
Coil Current
Coil voltage [V] AC
Comments
Definition point [l/h]
Factory pressure setting [bar]
Filter area [cm²]
Filter grade [µm]
Flats/key on the shaft
Grade of enclosure
Gross weight
Media temperature [°C] [Max]
Media temperature [°C] [Min]
Net weight
Nozzle/pressure outlet
Number of stages
Oil pump speed [op/min]
Oil type
Packing format
Pipe connection
Power consumption [W]
Pressure [bar] [Max]
Pressure [bar] [Min]
Pressure feed line [bar] [Max]
Pressure kerosene [bar] [Max]
Product group
Quantity per packing format
Rotation
Serie
Shaft diameter [mm]
Speed [rpm] [Max]
Speed [rpm] [Min]
Starting torque [Nm] [Max]
Storage temperature [°C] [Max]
Storage temperature [°C] [Min]
Suction Line Vacuum [bar] [Max]
Supply peak voltage [V] [Max]
Supply peak voltage [V] [Min]
Supply voltage [V]
Supply voltage [V] [Max]
Supply voltage [V] [Min]
Type
Viscosity [cSt] [Max]
Viscosity [cSt] [Min]
Oil pump BFA 01 L3, I-Pack 071N1221
1
70 °C
-20 °C
Commercial
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 240
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
10 bar
0.7 cm²
150
1 flat
IP40
0.94 kg
70 °C
0 °C
0.94 kg
L
1
3450 cpm
Kerosene/Light oil
Industrial pack
2 pipes
42 W
15 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
L
BFA
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
240 V
220 V
BFA 01
12 cSt
1.3 cSt
Oil pump BFA 01 R3R, 1 pipe, I-Pack 071N1224
1
70 °C
-20 °C
Commercial
24 L/h
0-24
24 L/h
0 L/h
Cut-off
9 W
AC
220 - 240
Rotation and nozzle/pressure o
2800 min-1, 10 bar, 4.3 cSt
13.5 bar
0.7 cm²
150
1 flat
IP40
0.9 kg
70 °C
0 °C
0.85 kg
R
1
3450 cpm
Kerosene/Light oil
Industrial pack
1 pipe
42 W
15 bar
7 bar
2 bar
12 bar
Oil Pumps
10 pc
R
BFA
8 mm
3450 rpm
2400 rpm
0.1 Nm
70 °C
-20 °C
0.4 bar
253 V
207 V
230 V
240 V
220 V
BFA 01
12 cSt
1.3 cSt