Strictly speaking, auto-balancing is not an independent balancing variant at all, but rather an addition or alternative implementation of static and dynamic balancing. Mass flows are continuously calculated and adjusted – as indicated by the name – via an automatic system (or more precisely: via an intelligent electronic system control).
This adapts the distribution of water flow throughout the radiator system, ensuring that the right amount of water is always available at the right time and in the right place.
The central control variable of the auto-balancing is room temperature. The intelligent control system detects the mass flows at which the intended room temperature is reached and adjusts the flow accordingly. In single family housings, where differential pressures are very low, this is enough to ensure an ideal working heating system.
In larger buildings, the automation is combined with differential pressure control. The temperature-based control also optimizes the operation of the pressure-independent valves and enables optimal mass flow regulation in full and partial load cases.
Technicians aren't usually fans of time-consuming calculations, which often only achieve inaccurate results due to unknown parameters – auto-balancing concepts eliminate these pre-calculations and thus enable eligible hydronic balancing even in poorly documented existing systems.
The biggest advantage: The automation doesn't just calculate the mass flows once, but permanently, so that the settings are regularly readjusted by adaptive learning. Thanks to the temperature-based control, even heavily fluctuating operating parameters and unpredictable system dynamics can be considered. Easy commissioning also enables time-saving and uncomplicated heating renovation.
High-performance automatic balancing solutions include TÜV-certified Smart Heating systems for radiator systems: Danfoss Eco™ or Danfoss Ally™ and for hydronic underfloor heating we recommend the Danfoss Icon™ solution.